infrastructure for a connected world

An image of Horizontal Cable Manager High Capacity Front Only 1 RU
NMF1


The Panduit® NetManager® High Capacity Horizontal Cable Manager cost-effectively organizes and protects copper and fiber network cabling in any standard EIA 19in (483mm) rack or cabinet. Large front finger openings easily accommodate Category 6 and 10G cables, reducing installation time and maintenance costs. Hinged front cover only, ABS Plastic, 1RU, Black, 1pc.
Product Type Single Sided Manager
Body Material ABS
Orientation Horizontal
Cover Material PVC
D-Ring Material NA
Finger Material ABS
Overall Height (In.) 1.7
Overall Height (mm) 44
Overall Width (In.) 19
Overall Width (mm) 483
Overall Depth (In.) 6.2
Overall Depth (mm) 157
Number of Rack Units 1
Sub Brand NetManager High Capacity
Color Black
Standards Met RoHS
For Use With NA
Includes Manager, cover, hardware kit
Material ABS
RoHS Compliancy Status Compliant
Min. Order Qty. 1