NMF2The NetManager™ High Capacity Horizontal Cable Manager cost-effectively organizes and protects copper and fiber network cabling in any standard EIA 19 inch (483mm) rack or cabinet. Large front finger openings easily accommodate Cat 6 and 6A cables, reducing installation time and maintenance costs. The single-sided manager is 2 RU and has a hinged front cover only. The manager is black.
|
Note | NA |
Product Type | Single Sided Manager |
Body Material | ABS |
Orientation | Horizontal |
Cover Material | PVC |
D-Ring Material | NA |
Finger Material | ABS |
Sub Brand | NetManager™ High Capacity |
Overall Height (In.) | 3.5 |
Overall Height (mm) | 88 |
Overall Width (In.) | 19 |
Overall Width (mm) | 483 |
Overall Depth (In.) | 6.2 |
Overall Depth (mm) | 157 |
Number of Rack Units | 2 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Manager, cover, hardware kit |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498300941 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3693 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |