infrastructure for a connected world

An image of Pre-Config. Physical Infrastruct for UCS Base with 28W Net-Access S-Type Cabinet, BL
CQ5108S7B


Converged Infrastructure Offering for UCS Base with 28 wide Net-Access S-Type Cabinet, side panels, casters, POU brackets, and all necessary cable management, grounding jumpers and patch panels pre-assembled together. Color: Black
Color Black
Sub Brand Net-Access
Product Type Cabinet
Application Data Center
Partner Technology UCS 5108
Overall Width (In.) 28
Overall Width (mm) 700
Overall Height (In.) 83
Overall Height (mm) 2100
Overall Depth (In.) 48
Overall Depth (mm) 1200
Part Features Pre-engineered design with validated power, thermal, and space optimization for CiscoUnified Computing Platforms.
RoHS Compliancy Status Compliant
Min. Order Qty. 1