infrastructure for a connected world

An image of Base Pre-Conf. Physical Infrastruct for Cisco Catalyst 6509 N-Type Cabinet, BL
CQ6509B


Base Converged Infrastructure Offering for Cisco Catalyst 6509 with Net-Access N-Type Cabinet, side panels, POU brackets, and all necessary cable management, grounding jumpers and patch panels pre-assembled together. Color: Black
Color Black
Sub Brand Net-Access
Product Type Cabinet
Application Data Center
Partner Technology Catalyst 6509
Overall Width (In.) 32
Overall Width (mm) 800
Overall Height (In.) 83
Overall Height (mm) 2100
Overall Depth (In.) 40.5
Overall Depth (mm) 1070
Line Card Connectivity N/A
Part Features Pre-engineered design with validated power, thermal, and space optimization for the CiscoCatalyst 6509 Switch Platform.
RoHS Compliancy Status Compliant
Min. Order Qty. 1