infrastructure for a connected world

An image of Medium Copper Pre-Config. Physical Infrastruct for Cisco Catalyst 6509 N-Type,BL
CQ6509C4


Medium Copper Converged Infrastructure Offering for CiscoCatalyst 6509 with Net-Access N-Type Cabinet, side panels, POU brackets, and all necessary cable management, grounding jumpers, patch panels, and copper CAT6 white patch cords (bulk packaged to accommodate 4 additional copper line cards) pre-assembled together. Color: Black
Color Black
Sub Brand Net-Access
Product Type Cabinet
Application Data Center
Partner Technology Catalyst 6509
Number of Rack Spaces 45
Overall Width (In.) 32
Overall Width (mm) 800
Overall Height (In.) 83
Overall Height (mm) 2100
Overall Depth (In.) 40.5
Overall Depth (mm) 1070
Line Card Connectivity 4 Copper
Part Features Pre-engineered design with validated power, thermal, and space optimization for the CiscoCatalyst 6509 Switch Platform.
RoHS Compliancy Status Compliant
Min. Order Qty. 1