infrastructure for a connected world

An image of Medium Fiber Pre-Conf. Physical Infrastruct for Cisco Catalyst 6509 N-Type Cabinet, BL

Medium Fiber Converged Infrastructure Offering for CiscoCatalyst 6509 with Net-Access N-Type Cabinet, side panels, POU brackets, and all necessary cable management, grounding jumpers, patch panels, and LC-LC patch cords (bulk packaged to accommodate 4 additional fiber line cards) pre-assembled together. Color: Black
Application Data Center
Partner Technology Catalyst 6509
No. of Rack Spaces 45
Width (In.) 32
Width (mm) 800
Height (In.) 83
Height (mm) 2100
Depth (In.) 40.5
Depth (mm) 1070
Color Black
Line Card Connectivity 4 Fiber
Part Features Pre-engineered design with validated power, thermal, and space optimization for the CiscoCatalyst 6509 Switch Platform.
RoHS Compliancy Status Compliant
Min. Order Qty. 1