infrastructure for a connected world

An image of Heavy Copper Pre-Config. Physical Infrastruct for Cisco Nexus 7009 N-Type, BL
CQ7009C6


Heavy Copper Converged Infrastructure Offering for CiscoNexus 7009 with Net-Access N-Type Cabinet, side panels, POU brackets, and intake ducting, as well as all necessary cable management, grounding jumpers, patch panels, and copper Category 6A white patch cords (bulk packaged to accommodate six copper I/O Modules). Color: Black
Color Black
Sub Brand Net-Access
Product Type Cabinet
Application Data Center
Partner Technology Nexus 7009
Number of Rack Spaces 45
Overall Width (In.) 32
Overall Width (mm) 800
Overall Height (In.) 83
Overall Height (mm) 2100
Overall Depth (In.) 48
Overall Depth (mm) 1200
Line Card Connectivity 6 Copper
Part Features New Cisco Compatible Intake Ducting (co-engineered and validated with Cisco) that optimizes cooling system efficiency by establishing front to back airflow patterns.
RoHS Compliancy Status Compliant
Min. Order Qty. 1