NCMH2The Panduit® NetManager® Horizontal Cable Manager cost-effectively organizes and protects copper and fiber network cabling in any standard EIA 19in (483mm) rack or cabinet. Superior bend radius control ensures longer cable life with fewer kinks and snags that interrupt network service. Hinged front cover and snap-on rear cover, ABS Plastic, 2RU, Black, 1pc.
|
Note | NA |
Product Type | Dual Sided Manager |
Body Material | ABS |
Orientation | Horizontal |
Cover Material | ABS |
D-Ring Material | NA |
Finger Material | ABS |
Sub Brand | NetManager |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.1 |
Overall Width (In.) | 19 |
Overall Width (mm) | 483 |
Overall Depth (In.) | 9.75 |
Overall Depth (mm) | 247.7 |
Number of Rack Units | 2 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS |
For Use With | NA |
Includes | Manager, covers, hardware kit |
Material | ABS |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498381903 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5140 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Preferred Parts Catalog for Latin America-ENG | US English | 6414 KB |
Catalogs | Preferred Parts Catalog for Mexico - Eng. | US English | 6454 KB |
Cross References | Cable Capacity Calculator | US English | 53 KB |
Installation Documents | Installation Instructions/Best Practices - CM223B (Horizontal Network Cable Managers) | US English | 1239 KB |
Part Drawings | Part Drawings - DWG - NCMH2(00787-07) | US English | 940 KB |
Part Drawings | Part Drawings - DXF - ncmh2WEB_NOTE | US English | 18 KB |
Part Drawings | Part Drawings - PDF - NCMH2(00787-07) | US English | 205 KB |
Product Bulletins | Space Saving Cable Management Rack Systems | US English | 15992 KB |
Specification Sheets | NetManager Horizontal Cable Managers | US English | 715 KB |