NCMHF2The NetManager™ Horizontal Cable Manager cost-effectively organizes and protects copper and fiber network cabling in any standard EIA 19 inch (483mm) rack or cabinet. Bend radius control ensures longer cable life with fewer kinks and snags that interrupt network service. Removable hinged plastic cover, single-sided, ABS plastic, 2 RU. The manager is black.
|
Note | NA |
Product Type | Single Sided Manager |
Body Material | Polycarbonate |
Orientation | Horizontal |
Cover Material | Polycarbonate |
D-Ring Material | NA |
Finger Material | Polycarbonate |
Sub Brand | NetManager™ |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.1 |
Overall Width (In.) | 19 |
Overall Width (mm) | 483 |
Overall Depth (In.) | 3.74 |
Overall Depth (mm) | 95 |
Number of Rack Units | 2 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Manager, cover, hardware kit |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498381904 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2735 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Cross References | Cable Capacity Calculator | US English | 53 KB |
Installation Documents | Installation Instructions/Best Practices - CM223B (Horizontal Network Cable Managers) | US English | 1239 KB |
Part Drawings | Part Drawings - DWG - NCMHF2(00787-10) | US English | 530 KB |
Part Drawings | Part Drawings - DXF - ncmhf2WEB_NOTE | US English | 13 KB |
Part Drawings | Part Drawings - PDF - NCMHF2(00787-10) | US English | 142 KB |
Product Bulletins | Space Saving Cable Management Rack Systems | US English | 15992 KB |
Specification Sheets | NetManager Horizontal Cable Managers | US English | 715 KB |