infrastructure for a connected world

An image of Horizontal Panel D-Rings Front and Back 1 RU
CMPH1


The Panduit® Open-Access® Horizontal D-Ring Cable Manager provides open and efficient access to power, coaxial and communications cables and switch ports. Thanks to a unique steel frame with modular plastic snap-in D-rings, the cable manager is not only lightweight and durable, but flexible enough to endure seamless moves, adds and changes. It is compatible with any standard EIA 19in (483mm) rack or cabinet. D-Rings on front and larger D-rings on rear, 1RU, 1pc + CMDRH1 D-ring in front and CMDRHD1 D-ring in back.
Product Type Dual Sided Manager
Body Material Steel
Orientation Horizontal
D-Ring Material Polycarbonate
Overall Width (In.) 19
Overall Width (mm) 483
Overall Height (In.) 1.72
Overall Height (mm) 43.7
Number of Rack Units 1
Sub Brand Open-Access
Color Black
Includes Manager and hardware kit (covers available separately)
Number of Rack Spaces 1
Material Steel
Overall Depth (In.) 8.57
Overall Depth (mm) 218.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1