infrastructure for a connected world

An image of Horizontal Panel D-Rings Front and Back 2 RU
CMPH2


The Panduit® Open-Access® Horizontal D-Ring Cable Manager provides open and efficient access to power, coaxial and communications cables and switch ports. Thanks to a unique steel frame with modular plastic snap-in D-rings, the cable manager is not only lightweight and durable, but flexible enough to endure seamless moves, adds and changes. It is compatible with any standard EIA 19in (483mm) rack or cabinet. D-Rings on front and larger D-rings on rear, 2RU, 1pc + CMDRH2 D-ring in front and CMDRHD2 D-ring in back.
Compatible Rack System Width (mm) NA
Overall Width (In.) 19
Overall Width (mm) 483
Overall Height (In.) 3.47
Overall Height (mm) 88.1
Number of Rack Units NA
Rear D-Ring Width (In.) NA
Rear D-Ring Width (mm) NA
Front D-Ring Width (In.) NA
Front D-Ring Width (mm) NA
Rear D-Ring Height (In.) NA
Rear D-Ring Height (mm) NA
Front D-Ring Height (In.) NA
Front D-Ring Height (mm) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Color Black
Number of Rack Spaces 2
Material Steel
Overall Depth (In.) 8.57
Overall Depth (mm) 218.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1