infrastructure for a connected world

An image of Horizontal Panel D-Rings Front Only 1 RU
CMPHHF1


The Open-Access™ Horizontal D-Ring Cable Manager provides open and efficient access to power, coaxial and communications cables and switch ports. Made of a steel frame with modular plastic snap-in D-rings, the cable manager is lightweight and durable, and but flexible enough to endure seamless moves, adds, and changes. It is compatible with any standard EIA 19 inch (483mm) rack or cabinet. The manager is 1 RU and has 1.5 inch x 5 inch D rings on the front only. The cable manager is black.
NoteNA
Product Type Single Sided Manager
Body Material Steel
Orientation Horizontal
Cover Material NA
D-Ring Material Polycarbonate
Finger Material NA
Sub Brand Open-Access™
Overall Height (In.) 1.72
Overall Height (mm) 43.7
Overall Width (In.) 19
Overall Width (mm) 483
Overall Depth (In.) 5.64
Overall Depth (mm) 143.4
Number of Rack Units 1
Environment Indoor
Color Black
Standards Met RoHS Compliant
Includes Manager and mounting hardware (cover available separately)
RoHS Compliancy Status Compliant
Min. Order Qty. 1