infrastructure for a connected world

An image of Industrial Ethernet Fan Kit - IP 54 Rated
IAEFK54


Industrial Ethernet fan/filter kit. 24 VDC powered. Includes DIN rail mount thermostat. IP54 rated when fan/filter kit is installed.
Product Type Enclosure Fan Kit
Overall Width (In.) 1.42
Overall Width (mm) 36
Overall Depth (mm) 149.2
Maximum Overall Height (In.) 5.87
Maximum Overall Height (mm) 149.2
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand IndustrialNet