infrastructure for a connected world

An image of 12 x 14 NEMA 4X Pre-configured industrial zone enclosure with backplane and cable management for a single industrial switch
Z11C-6


Pre-Configured Network Zone System, 12" x 14", 316 stainless steel enclosure, for one industrial switch, includes backplane and cable management.
Material 316 Stainless Steel
Overall Width (In.) 12
Overall Width (mm) 305
Overall Depth (In.) 9.4
Overall Depth (mm) 238
Overall Height (In.) 14
Overall Height (mm) 356
Connection Type UTP
IP Rating 4X/12, IP66
Switch 1 None
Spare DIN No
UPS Qty. 0
Put-Up Pre-Configured Network Zone
RoHS Compliancy Status Compliant
Min. Order Qty. 1