infrastructure for a connected world

An image of 12 x 14 Pre-configured industrial zone enclosure with backplane and cable management for a single industrial switch
Z11C-S


Pre-Configured Network Zone System, 12" x 14", mild steel enclosure, for one industrial switch, includes backplane and cable management.
Product Type Pre-Configured Network Zone
Material Mild Steel
Color Gray
Number of Uplink Patch Cords 2
Overall Width (In.) 12
Overall Width (mm) 304.8
Overall Depth (In.) 9.4
Overall Depth (mm) 238.8
Overall Height (In.) 18
Overall Height (mm) 457.2
Mount Method Wall Mount
Application Industrial Automation
Connection Type UTP
Sub Brand Zone System
Compatible Switch Type Industrial DIN Mount
Standards Met UL 508A Standard for Industrial Control Panels, UL Type 4/12 or 4X, IP66 Rated, RoHS Compliant
NEMA Rating 4X
IP Rating 4/12 or 4X, IP66
Includes (2) Cable Management Side Panels; (1) Blank Gland Plate; (1) 1/2" Conduit Plug for Power Entry; (2) External Mount Angles; (1) DIN Rail for AC Wiring (9.5"); (4) Cable Management L Rings; (2) MINI-COM DIN Rail Mount Adapters
RoHS Compliancy Status Compliant
Min. Order Qty. 1