infrastructure for a connected world

An image of 24x 24 NEMA 4X Pre-configured industrial zone enclosure with backplane, cable management, and high voltage isolation barrier for one industrial switch with connectivity
Z22C-6


Pre-Configured Network Zone System, 24" x 24", 316 stainless steel enclosure, for two industrial switches, includes (8) Cat 6 UTP copper patch cords and jacks, (2) MM LC fiber patch cords with (6) LC adaptors, backplane and cable management.
Product Type Pre-Configured Network Zone
Material 316 Stainless Steel
Number of Ports 8
Color Gray
Number of Downlink Patch Cords 8
Number of Uplink Patch Cords 2
Overall Width (In.) 24
Overall Width (mm) 609.6
Overall Depth (In.) 11.6
Overall Depth (mm) 294.6
Overall Height (In.) 28
Overall Height (mm) 711.2
Mount Method Wall Mount
Application Industrial Automation
Downlink Patch Cord Type (8) CAT 6 UTP COPPER
Uplink Patch Cord Type (2) MM LC Fiber
Connection Type UTP
Sub Brand Zone System
Compatible Switch Type Industrial DIN Mount
Standards Met UL 508A Standard for Industrial Control Panels, UL Type 4/12 or 4X, IP66 Rated, RoHS Compliant
NEMA Rating 4X
IP Rating 4/12 or 4X, IP66
Includes (2) Cable Management Side Panels; (1) Slack Plate; (1) Blank Gland Plates; (1) 1/2" Conduit Plug for Power Entry; (2) External Mount Angles; (1) AC Wiring Cover; (1) DIN Rail for Switches (17.5"); (1) DIN Rail for Power (21.5"); (1) Fiber Slack Spool; (1) 6 Port Fiber Surface Mount Box; (1) Strain Relief Bar; (1) DIN Rail Mounted Copper Patching Module; (10) Cable Management L Rings; (1) Ground Bar; (8) CAT 6 Copper Patch Cord, 3ft; (8) CAT 6 Mini-Com Copper Modules; (2) LC Fiber Optic Patch Cords, 1m (6) LC Fiber Optic Adapter Modules
RoHS Compliancy Status Compliant
Min. Order Qty. 1