infrastructure for a connected world

An image of 24 x 24 NEMA 4X Pre-configured industrial zone enclosure with backplane, cable management, and high voltage isolation barrier for one industrial switch with shielded connectivity
Z22C-6S


Pre-Configured Network Zone System, 24" x 24", 316 stainless steel enclosure, for two industrial switches, includes (8) Cat 6A STP copper patch cords and jacks, (2) MM LC fiber patch cords with (6) LC adaptors, backplane and cable management.
Material 316 Stainless Steel
Number of Downlink Patch Cords 8
Number of Uplink Patch Cords 2
Overall Width (In.) 24
Overall Width (mm) 610
Overall Depth (In.) 11.7
Overall Depth (mm) 297
Overall Height (In.) 24
Overall Height (mm) 610
Downlink Patch Cord Type (8) CAT 6A STP COPPER
Uplink Patch Cord Type (2) MM LC FIBER
Connection Type STP
IP Rating 4X/12, IP66
Spare DIN No
UPS Qty. 0
Put-Up Pre-Configured Network Zone
RoHS Compliancy Status Compliant
Min. Order Qty. 1