Z22C-SSPre-Configured Network Zone System, 24" x 24", mild steel enclosure, for two industrial switches, includes (8) Cat 6A STP copper patch cords and jacks, (2) MM LC fiber patch cords with (6) LC adaptors, backplane and cable management.
|
Material | Mild Steel |
Number of Downlink Patch Cords | 8 |
Number of Uplink Patch Cords | 2 |
Overall Width (In.) | 24 |
Overall Width (mm) | 610 |
Overall Depth (In.) | 11.7 |
Overall Depth (mm) | 297 |
Overall Height (In.) | 24 |
Overall Height (mm) | 610 |
Downlink Patch Cord Type | (8) CAT 6A STP COPPER |
Uplink Patch Cord Type | (2) MM LC FIBER |
Connection Type | STP |
IP Rating | 4/12, IP66 |
Spare DIN | No |
UPS Qty. | 0 |
Put-Up | Pre-Configured Network Zone |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498336497 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 19.0463 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Case Studies | Marcegaglia Case Study: CPCS58-WW–ENG | US English | 253 KB |
Installation Documents | Pre-Configured Network Zone System Z22C: V00028NW | US English | 1518 KB |
Part Drawings | Pre-Configured Network Zone System Z22C: 13V366AH | US English | 603 KB |
Product Bulletins | Network Zone System: RKCB36--SA-ENG | US English | 2580 KB |
Specification Sheets | Pre-Configured Network Zone System (RKSP150--WW-ENG) | US English | 209 KB |