infrastructure for a connected world

An image of 24 x 36 NEMA 4X Pre-configured industrial zone enclosure with backplane, cable management, and high voltage isolation barrier for up to two industrial switches with connectivity
Z23C-6


Pre-Configured Network Zone System, 24" x 36", 316 stainless steel enclosure, for two industrial switches, includes (16) Cat 6 UTP copper patch cords and jacks, (4) MM LC fiber patch cords with (6) adaptors, backplane and cable management.
NoteNA
Product Type Pre-Configured Network Zone
Material Mild Steel
Number of Ports 48
Color Gray
Number of Downlink Patch Cords 16
Number of Uplink Patch Cords 4
Overall Width (In.) 24
Overall Width (mm) 609.6
Overall Depth (In.) 11.6
Overall Depth (mm) 294.6
Overall Height (In.) 36
Overall Height (mm) 914.4
Sub Brand Zone System
Mount Method Wall Mount
Application Industrial Automation
Downlink Patch Cord Type (16) CAT 6 UTP Copper
Uplink Patch Cord Type (4) MM LC Fiber
Connection Type UTP
Switch 1 Expansion Module 1 None
Switch 1 Expansion Module 2 None
Switch 2 Expansion Module 1 None
Switch 2 Expansion Module 2 None
Compatible Switch Type Industrial DIN Mount
Standards Met UL 508A Standard for Industrial Control Panels, UL Type 4/12 or 4X, IP66 Rated, RoHS Compliant
NEMA Rating 4
IP Rating 4X/12, IP66
Includes (2) Cable Management Side Panels, (1) Top Slack Plate, (1) Blank Gland Plate, (1) 1/2" Conduit Plug for Power Entry, (2) External Mount Angles, (1) AC Wiring Cover, (2) DIN Rail for Switches (17.5"), (1) DIN Rail for Power (21.5"), (1) Fiber Slack Spool, (1) Strain Relief Bar 1- 19", (2) Rack Unit Patch Panel, (1) 6 Port Fiber Surface Mount Box, (9) Cable Management L Rings, (1) Ground Bar, (16) Cat 6 Copper Patch Cord, 3ft, (16) Cat 6 Mini-Com Copper Modules (4) LC Fiber Optic Patch Cords, 1m, (6) LC Fiber Optic Adapter Modules
RoHS Compliancy Status Compliant
Min. Order Qty. 1