infrastructure for a connected world

An image of Fitting, Vertical Tee With Hinged Door, 2" x 2" (50mm x 50mm) FiberRunner, LG
FVTHD2X2LG


Attaches to 2x2 channel to create a 90° vertical drop from a horizontal run. Hinged door included. Accepts channel cover in conjunction with channel. Use QuikLock„¢ Coupler FBC2X2GL with HS2X2LG6 or H2X2LG6 channels. Use snap rivets NR2WH-L or bolts F14PN-L with S2X2LG6 or E2X2LG6 channels.
NCG Print Part Description NA
Color Light Gray
Product Name 2x2 Vertical Tee
Couplers Required 2 pcs. (FBC2X2LG)
Fitting Type Vertical Tee
Material ABS
Series Type 2 x 2 Fiber-Duct Spillouts
UL Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1