infrastructure for a connected world

An image of Fitting, Vertical Tee With Hinged Door, 2" x 2" (50mm x 50mm) FiberRunner, OR
FVTHD2X2OR


Attaches to 2x2 channel to create a 90° vertical drop from a horizontal run. Hinged door included. Accepts channel cover in conjunction with channel. Use QuikLock„¢ Coupler FBC2X2OR with HS2X2OR6 or H2X2OR6 channels. Use snap rivets NR2WH-L or bolts F14PN-L with S2X2OR6 or E2X2OR6 channels.
NCG Print Part Description NA
Color Orange
Product Name 2x2 Vertical Tee
Couplers Required 2 pcs. (FBC2X2OR)
Fitting Type Vertical Tee
Material ABS
Series Type 1 x 2 Fiber-Duct Spillouts
UL Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1