infrastructure for a connected world

An image of Fitting, Vertical Tee With Hinged Door, 2" x 2" (50mm x 50mm) FiberRunner, YL
FVTHD2X2YL


Attaches to 2x2 channel to create a 90° vertical drop from a horizontal run. Hinged door included. Accepts channel cover in conjunction with channel. Use QuikLock„¢ Coupler FBC2X2YL with HS2X2YL6 or H2X2YL6 channels. Use snap rivets NR2WH-L or bolts F14PN-L with S2X2YL6 or E2X2YL6 channels. Also accepts FIDT2X2YL.
NCG Print Part Description NA
Product Name 2x2 Vertical Tee
Couplers Required 2 pcs. (FBC2X2YL)
Fitting Type Vertical Tee
Color Yellow
Material ABS
System Type 2 x 2 Fiber-Duct Spillouts
Height (In.) 5.76
Height (mm) 146.3
UL Listed Yes
Width (In.) NA
Width (mm) 104.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1