infrastructure for a connected world

An image of Bracket, " L" Wall Mount Bracket, Fiber-Duct
FLB


Used to support 2x2 and 4x4 Fiber-Duct™ Systems by attaching to a wall or the front or back of an equipment rack. Contains hardware for mounting channel to bracket.
Product Name "L" Wall Mount Bracket for Fiber-Duct™ System
Material Steel
For Threaded Rod Size
Bracket Type Wall Mount
System Type 2 x 2 and 4 x 4 Fiber-Duct Brackets
Application Segregate, route, and protect fiber optic and high performance copper cabling.
Color Yellow Zinc Dichromate
Depth (mm) 171.2
Height (In.) 4.49
Height (mm) 114.1
Length (In.) 6.74
Length (mm) 171.2
Part Features Fastest installations, easy to maintain, system strength, versatility, Cable protection.
Width (In.) 2.00
Width (mm) 50.8
RoHS Compliancy Status Compliant
Min. Order Qty. 1