infrastructure for a connected world

An image of Bracket, For 3/8" Threaded Rod to 1 1/2" to 2" Ladder Rack, Fiber-Duct
FLRB


Used to support the 2x2 and 4x4 Fiber-Duct™ Systems attaching directly to any 3/8" (9.5mm) x 1 1/2" (38.1mm) or 3/8" (9.5mm) x 2" (50.8mm) ladder rack rail. No threaded rod required. Contains hardware for mounting channel to bracket.
Material Steel
Product Name Ladder Rack Bracket for Fiber-Duct™ System
Color Yellow Zinc Dichromate
Overall Length (In.) 6.56
Overall Length (mm) 166.6
Overall Width (In.) 1.25
Overall Width (mm) 31.8
Overall Height (In.) 4.57
Overall Height (mm) 116.1
For Threaded Rod Size
Bracket Type Ladder Rack
Series Type 2 x 2 and 4 x 4 Fiber-Duct Brackets
Application Segregate, route, and protect fiber optic and high performance copper cabling.
Overall Depth (mm) 166.6
Part Features Fastest installations, easy to maintain, system strength, versatility, Cable protection.
RoHS Compliancy Status Compliant
Min. Order Qty. 1