infrastructure for a connected world

An image of Bracket, Existing 12mm Threaded Rod for 2"x 2" and 4" x 4" Fiber-Duct
FTRBE12M


Used for supporting the 2x2 and 4x4 Fiber-Duct™ Systems from existing threaded rod installations. Bracket is secured to threaded rod with two split nuts. Contains hardware for attaching to threaded rods and hardware for mounting channel to bracket. For 12mm Threaded Rod.
Product Name Existing Threaded Rod Bracket for Fiber-Duct™ System
Material Steel
For Threaded Rod Size 12mm
Bracket Type Threaded Rod
System Type 2 x 2 and 4 x 4 Fiber-Duct Brackets
Application Segregate, route, and protect fiber optic and high performance copper cabling.
Color Yellow Zinc Dichromate
Depth (mm) 152.4
Height (In.) 1.25
Height (mm) 31.8
Length (In.) 6.00
Length (mm) 152.4
Part Features Fastest installations, easy to maintain, system strength, versatility, Cable protection.
RoHS Compliancy Status Compliant
Min. Order Qty. 1