infrastructure for a connected world

An image of Bracket, New 1/2" Threaded Rod for 2"x 2" and 4" x 4" Fiber-Duct
FTRBN12


Used for supporting the 2x2 and 4x4 Fiber-Duct™ Systems from new threaded rod installations. Bracket is secured to threaded rod with two nuts. Contains hardware for attaching to threaded rods and hardware for mounting channel to bracket. For 1/2" Threaded Rod.
Material Steel
Product Name New Threaded Rod Bracket for Fiber-Duct™ System
Color Yellow Zinc Dichromate
Overall Length (In.) 6
Overall Length (mm) 152.4
Overall Height (In.) 1.25
Overall Height (mm) 31.8
For Threaded Rod Size 1/2"
Bracket Type Threaded Rod
Series Type 2 x 2 and 4 x 4 Fiber-Duct Brackets
Application Segregate, route, and protect fiber optic and high performance copper cabling.
Overall Depth (mm) 152.4
Part Features Fastest installations, easy to maintain, system strength, versatility, Cable protection.
RoHS Compliancy Status Compliant
Min. Order Qty. 1