infrastructure for a connected world

An image of Bracket, New 12mm Threaded Rod for 2"x 2" and 4" x 4" Fiber-Duct
FTRBN12M


Used for supporting the 2x2 and 4x4 Fiber-Duct™ Systems from new threaded rod installations. Bracket is secured to threaded rod with two nuts. Contains hardware for attaching to threaded rods and hardware for mounting channel to bracket. For 12mm Threaded Rod.
Application (1) The Fiber-Duct 2X2 and 4X4 Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. (2) it is Suited for Data Center Applications.
Product Type New Threaded Rod
Color Yellow
Finish/Coating Yellow Zinc Dichromate
For Use With 2x2 and 4x4 Fiber-Duct Systems
Includes (1) Bracket, (2) 1/2 inch Helical Spring Lockwashers, (2) #10-32x1/2 Pan Head Slotted Machine Screws, (2) #10-32 Hex Machine Screw Nuts, (2) #10 Helical Spring Lockwashers, (2) M12x1.75 Hex Nuts (2) #10-32 HEX MACHINE SCREW NUTS, (2) #10 HELICAL SPRING L
Product Name New Threaded Rod Bracket for Fiber-Duct™ System
Material Steel
Number of Pieces 11
Overall Height (In.) 1.25
Overall Height (mm) 31.8
Overall Length (In.) 0.12
Overall Length (mm) 3
Overall Width (In.) 6
Overall Width (mm) 152.4
Standards Met UL Listed To 2024A Optical Fiber Cable Routing Assemblies, UL Recognized (File No. E147128) Slotted Wall, CSA Certified (File No. 016446 0 000) Slotted Wall, LP-CSISPEC-FD-1
System Dimensions 2x2/4x4
Angle 90°
Compatible Threaded Rod Size (In.) 0.47
Compatible Threaded Rod Size (mm) 12
Series Type 2 x 2 and 4 x 4 Fiber-Duct Brackets
Part Features Fastest installations, easy to maintain, system strength, versatility, Cable protection.
RoHS Compliancy Status Compliant
Min. Order Qty. 1