infrastructure for a connected world

An image of Bracket, Adjustable "Z", Fiber Duct
FZBA1.5X4


Bracket used to offset Fiber-Duct™ System from mounting surface, adjustable from 1.5" (38mm) to 4" (101mm). Typically used on the front of an equipment rack.
Product Name Adjustable "Z" Bracket
Material Steel
For Threaded Rod Size
Bracket Type Rack Mount
System Type 2 x 2 and 4 x 4 Fiber-Duct Brackets
Application Segregate, route, and protect fiber optic and high performance copper cabling.
Color Black
Depth (mm) 48.3
Height (In.) 2.60
Height (mm) 66.0
Length (In.) 1.90
Length (mm) 48.3
Part Features Fastest installations, easy to maintain, system strength, versatility, Cable protection.
Width (In.) 1.50
Width (mm) 38.1
RoHS Compliancy Status Compliant
Min. Order Qty. 1