infrastructure for a connected world

An image of Bracket, 2-Piece Ladder Rack Bracket / 5/8" Threaded Rod
F2PCLB58


The fiber mounting 2-piece ladder rack bracket attaches to either a 3/8" (9.5mm) wide x 1 1/2" (38.1mm) or a 3/8" (9.5mm) wide x 2" (50.8mm) ladder rack rail. The bracket halves slide into position and clamp together on the ladder rack rail, which allows for one-handed assembly of the 5/8" threaded rod (not included). It contains the bracket and hardware for attaching the bracket to the ladder rack. It is black and made of steel.
Material Steel
Product Name Two-Piece Ladder Rack Bracket for Attaching Threaded Rod to 1 1/2" – 2" Ladder Rack
Color Black
Overall Length (In.) 1.7
Overall Length (mm) 43.2
Overall Width (In.) 1.8
Overall Width (mm) 45.8
Overall Height (In.) 1.66
Overall Height (mm) 42.2
For Threaded Rod Size 5/8"
Bracket Type Ladder Rack
Series Type 12 x 4 FiberRunner Brackets
Application Segregate, route, and protect fiber optic and high performance copper cabling.
Length (In.) 1.70
Overall Depth (mm) 43.2
Part Features Fastest installations, easy to maintain, system strength, versatility, Cable protection.
RoHS Compliancy Status Compliant
Min. Order Qty. 1