infrastructure for a connected world

An image of Bracket, Top Support Adjustable "C" for 12" x 4" FiberRunner, 1/2" Thr. Rod
FR12ACB12


Used to support the 12x4 system from any new threaded rod extending down directly from the ceiling, grid, or ladder rack system. Two position height adjustments to accommodate system with or without hinged cover. Bracket is secured to threaded rod with two nuts. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16in nut driver on slide clamps, For 1/2in threaded rod.
Material Steel
Product Name Top Support Adjustable "C" QuikLock™ Bracket for 12x4 System
Color Black
Overall Length (In.) 17.74
Overall Length (mm) 450.7
Overall Width (In.) 1.66
Overall Width (mm) 42.2
Overall Height (In.) 8.72
Overall Height (mm) 221.5
Compatible Threaded Rod Size (In.) 1/2"
Series Type 12 x 4
Angle 90
For Threaded Rod Size 1/2"
Overall Depth (mm) 450.7
RoHS Compliancy Status Compliant
Min. Order Qty. 1