infrastructure for a connected world

An image of Bracket, 1/2" Thr. Rod Center Support QuikLock for 12" x 4" FiberRunner
FR12CS12


Used to support the 12x4 system from below with new threaded rod. Bracket is secured to threaded rod with two nuts. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16in nut driver on slide clamps. Also can be secured directly to the top of cabinets, For 1/2in threaded rod.
Material Steel
Product Name Center Support QuikLock™ Bracket for 12x4 System
Color Black
Overall Length (In.) 15.7
Overall Length (mm) 398.8
Overall Width (In.) 4
Overall Width (mm) 101.6
Overall Height (In.) 3
Overall Height (mm) 76.2
For Threaded Rod Size 1/2"
Series Type 12 x 4
Overall Depth (mm) 398.8
RoHS Compliancy Status Compliant
Min. Order Qty. 1