infrastructure for a connected world

An image of Cover, Reducer from  24x4 (600mmx100mm) to 12x4

The optional cover for the reducer from 24x4 FiberRunner® to 12x4 FiberRunner® FRRF2412BL is black and made of ABS plastic. The snap-on feature allows the cover to be installed and removed with no tools required.
Product Name Split Cover for 24X4 to 12x4 Transition Reducer Fitting
Color Black
Material ABS
Couplers Required NA
Fitting Type Reducer Cover
System Type 24 x 4 FiberRunner Fitting
Cover Part Number NA
Height (In.) 1.55
Height (mm) 100.0
Length (mm) 291.9
UL Listed Yes
Width (In.) 25.80
Width (mm) 655.3
RoHS Compliancy Status Compliant
Min. Order Qty. 1