infrastructure for a connected world

An image of Cover, Reducer from  24x4 (600mmx100mm) to 12x4
FRRF2412CVOR


The optional cover for the reducer from 24x4 FiberRunner® to 12x4 FiberRunner® FRRF2412OR is orange and made of ABS plastic. The snap-on feature allows the cover to be installed and removed with no tools required.
Material ABS
Product Name Split Cover for 24X4 to 12x4 Transition Reducer Fitting
Color Orange
Overall Width (In.) 25.8
Overall Width (mm) 655.3
Overall Height (In.) 1.55
Overall Height (mm) 100
Couplers Required NA
Fitting Type Reducer Cover
Series Type 24 x 4 FiberRunner Fitting
Cover Part Number NA
Length (mm) 291.9
UL Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1