infrastructure for a connected world

An image of Fitting, Reducer from 24" x 4" (600mm x 100mm) to 12" x 4" FiberRunner, YL
FRRF2412YL


The fitting attaches any 24x4 FiberRunner® Fitting or Channel to any 12x4 FiberRunner® Fitting or Channel. It is yellow and made of ABS plastic. It accepts cover FRRF2412CVYL.
Product Name 24x4 to 12x4 Reducer Fitting
Color Yellow
Material ABS
Couplers Required (1 pc.) FRBC24X4YL (1 pc.) FRBC12X4YL
Cover Part Number FRRF2412CVYL
Fitting Type Reducer
System Type 24 x 4 FiberRunner Fitting
Height (In.) 4.48
Height (mm) 113.8
Length (mm) 291.5
UL Listed Yes
Width (In.) 25.47
Width (mm) 647.1
RoHS Compliancy Status Compliant
Min. Order Qty. 1