infrastructure for a connected world

An image of Fitting, 2-Port Spillout to 1.5" (38mm) Inside Diameter Corrugated Tubing, BL
FIDT4X4BL


The fiber routing 2-port spillout is used to route cable into one or two pieces of 1.5 (38mm) inside diameter split corrugated tubing. It is used with FRVT6X4YL, FRVT4X4YL, or FVT4X4YL. It is black and made of ABS plastic.
System Dimensions 4x4
Material ABS
Color Black
Product Name 2-Port Spillout to 1.5" (38 mm) Inside Diameter Corrugated Tubing
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (mm) 107.8
Overall Height (In.) 3.6
Overall Height (mm) 91.6
Bend Radius (In.) NA
Bend Radius (mm) NA
Compatible Tube Size (In.) NA
Compatible Tube Size (mm) NA
UL Listed Yes
Fitting Type 2-Port Spillout
Length (mm) NA
Part Features N/A
RoHS Compliancy Status Compliant
Min. Order Qty. 1