infrastructure for a connected world

An image of Fitting, 3-Sided Vertical Tee Trumpet Spillout, BL
FTR4X4BL


Used to limit the bend radius of the cable to 2 (50.8mm) when exiting from a 4x4 or 6x4 FiberRunner® Vertical Tee and 4x4 Fiber-Duct Fittings, Black.
Product Name 3-Sided Vertical Tee Trumpet Spillout
Color Black
UL Listed Yes
Material ABS
System Size 4x4
Fitting Type Trumpet
System Type 4x4 FiberRunner
Length (mm) 201.4
Part Features N/A
Width (mm) 95.2
RoHS Compliancy Status Compliant
Min. Order Qty. 1