infrastructure for a connected world

An image of Fitting, 3-Sided Vertical Tee Trumpet Spillout, YL
FTR4X4YL


The fiber routing 3-sided vertical tee trumpet spillout is used to limit the bend radius of the cable to 2 (50.8mm) when exiting from a 4x4 or 6x4 FiberRunner® Vertical Tee and 4x4 Fiber-Duct Fittings. It is yellow and made of ABS plastic.
System Dimensions 4x4
Material ABS
Color Yellow
Product Name 3-Sided Vertical Tee Trumpet Spillout
Overall Length (In.) 7.93
Overall Length (mm) 201.4
Overall Width (mm) 95.2
Overall Height (mm) 151.3
UL Listed Yes
Fitting Type Trumpet
Application System Spillouts
Part Features Spill-overs allow safe transition from horizontal to vertical runs
RoHS Compliancy Status Compliant
Min. Order Qty. 1