FRF42BLJoins any 4x4 Fiber-Duct™ Fitting to the 2x2 Fiber-Duct™ Channel, S2X2YL6 or E2X2YL6. Includes cover. Black.
|
Product Name | 4x4 to 2x2 Fiber-Duct, Reducer Fitting |
UL Listed | Yes |
Color | Black |
Height (mm) | 104.1 |
Width (mm) | 115.0 |
Material | ABS |
Length (In.) | 8.46 |
Width (In.) | 4.53 |
Height (In.) | 4.10 |
Fitting Type | Reducer |
System Type | 4 x 4 Fiber-Duct Fitting |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498359092 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2348 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.1740 |
Installation Documents | FIBER-DUCT Reducer Fitting | US English | 56 KB |
Part Drawings | FIBER-DUCT Reducer Fitting | US English | 86 KB |
Part Drawings | FIBER-DUCT Reducer Fitting | US English | 441 KB |
Part Drawings | FIBER-DUCT 4x4 to FIBER-DUCT 2x2 Reducer | US English | 56 KB |
Specification Sheets | FiberRunner 2x2 Routing System: WW-FRSP06 | US English | 312 KB |
Specification Sheets | 2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG | US English | 1286 KB |