infrastructure for a connected world

An image of Fitting, Reducer 4" x 4" (100mm x 100mm) to 2" x 2" (50mm x 50mm) Fiber-Duct, LG
FRF42LG


Joins any 4x4 Fiber-Duct™ Fitting to the 2x2 Fiber-Duct™ Channel, S2X2YL6 or E2X2YL6. Includes cover. Light Gray.
Color Light Gray
Product Name 4x4 to 2x2 Fiber-Duct, Reducer Fitting
Overall Length (In.) 8.46
Overall Length (mm) 215
Overall Width (In.) 4.53
Overall Width (mm) 115
Overall Height (In.) 4.1
Overall Height (mm) 104.1
UL Listed Yes
Material ABS
Fitting Type Reducer
Series Type 4 x 4 Fiber-Duct Fitting
RoHS Compliancy Status Compliant
Min. Order Qty. 1