infrastructure for a connected world

An image of Fitting, Adapter from 4" x 4" Fiber-Duct to Various 4" x 4" Systems, LG
FTDNS4X4LG


The fitting transitions from various 4x4 systems to the 4x4 Fiber-Duct™ System. It is light gray and made of ABS plastic. Attachment hardware is included.
Product Name Adapter from 4x4 Fiber-Duct System to Various 4x4 Systems
Color Light Gray
Material ABS
System Type 4 x 4 FiberRunner Adapter
Depth (mm) 102.2
Fitting Type Adapter
Width (In.) 4.21
Width (mm) 107.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1