infrastructure for a connected world

An image of Fitting, Adapter from 4" x 4" Fiber-Duct to Various 4" x 4" Systems, OR
FTDNS4X4OR


The fitting transitions from various 4x4 systems to the 4x4 Fiber-Duct™ System. It is orange and made of ABS plastic. Attachment hardware is included.
Material ABS
Color Orange
Product Name Adapter from 4x4 Fiber-Duct System to Various 4x4 Systems
Overall Width (In.) 4.21
Overall Width (mm) 107
Series Type 4 x 4 FiberRunner Adapter
Fitting Type Adapter
Overall Depth (mm) 102.2
RoHS Compliancy Status Compliant
Min. Order Qty. 1