infrastructure for a connected world

An image of 1/3 Insert, 15-Pin DB Connector Mounted Circuit Board Term on Site, Black
CHD15HDSCBLY


1/3 insert with one 15-pin DB connector mounted to a printed circuit board, terminates on site, SVGA capable, black.
Sub Brand PanNet
Product Type VGA Insert
Color Black
Overall Width (In.) 1.64
Overall Width (mm) 41.66
Overall Depth (In.) 0.89
Overall Depth (mm) 22.61
Overall Height (In.) 1.52
Overall Height (mm) 38.61
Standards Met RoHS Compliant
Termination Style Screwdown
Nominal Size 1/3
RoHS Compliancy Status Compliant
Min. Order Qty. 1