infrastructure for a connected world

An image of 1/3 Insert, 15-Pin DB Connector Mounted Circuit Board Term on Site, Elec Ivory
CHD15HDSCEIY


1/3 insert with one 15-pin DB connector mounted to a printed circuit board, terminates on site, SVGA capable, electric ivory.
Sub Brand PanNet
Product Type VGA Insert
Color Electric Ivory
Overall Width (In.) 1.64
Overall Width (mm) 41.66
Overall Depth (In.) 0.89
Overall Depth (mm) 22.61
Overall Height (In.) 1.52
Overall Height (mm) 38.61
Standards Met RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 1