infrastructure for a connected world

An image of IndustrialNet™ Mini-Com® USB 2.0 female A to female A coupler module.
IAEBHUSBAA


The IndustrialNet™ USB Female 2.0 bulkhead connector, with protective cap, is ideal in manufacturing environments. The bulkhead provides an IP67 rated seal that provides protection from dust and temporary immersion in water.
Product Type USB Coupler Module
Color NA
Connector 1 Type USB A
Overall Width (In.) 1.49
Overall Width (mm) 37.8
Overall Depth (In.) 1.53
Overall Depth (mm) 38.9
Overall Height (In.) 5.34
Overall Height (mm) 135.5
Sub Brand IndustrialNet™
Surface Treatment NA
Standards Met Complies with USB 2.0 specification and is backwards compatible to USB 1.1 specification, UL 1863, CSA C22.2 standard, Protects and seals connections against dust, washdown, and water immersion to ANSI/IEC 60529-2004, RoHS compliant
Environment Manufacturing
Connector 2 Type USB A
Model (Design) Female A to female A:
RoHS Compliancy Status Compliant
Min. Order Qty. 10