infrastructure for a connected world

An image of Industrial 15-Pin High-Density Female/Female Coupler in 1/3-Size Insert, White
IAPHD15HDCWH


15-pin high-density female/female D-subminiature coupler in 1/3-size insert, for use with IndustrialNet™ Data Access Port.
Product Type VGA
Color White
Module Type 1/3 insert
Number of Ports N/A
Overall Depth (In.) 0.7
Overall Depth (mm) 17.9
Overall Height (In.) 0.89
Overall Height (mm) 22.7
Overall Width (In.) 1.56
Overall Width (mm) 39.7
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand IndustrialNet™