infrastructure for a connected world

An image of Industrial 15-Pin High-Density D-Sub Module in 1/3-Size Insert, Field-Terminating, White
IAPHD15HDSCWH


15-pin high-density field terminated D-subminiature coupler in 1/3-size insert for use with IndustrialNet™ Data Access Port.
Sub Brand IndustrialNet
Product Type VGA
Module Type 1/3 insert
Color White
Overall Depth (In.) 1.52
Overall Depth (mm) 38.7
Overall Height (In.) 0.89
Overall Height (mm) 22.7
Overall Width (In.) 1.64
Overall Width (mm) 41.5
Standards Met RoHS Compliant
Number of Ports N/A
RoHS Compliancy Status Compliant
Min. Order Qty. 1