infrastructure for a connected world

An image of Strain Relief Bar, Extended 2"
SRB19BLY


Strain relief bar extends 2 inches off the rack to support and manage cables.
Product Type Strain Relief Bars
Material Steel
Color Black
Includes 1- STRAIN RELIEF BAR, 1- SCREW KIT (INCLUDES 4 #12-24 SCREWS), 1- SCREW KIT (INCLUDES 4 M6 SCREWS)
Overall Width (In.) 18.98
Overall Width (mm) 482.1
Overall Height (In.) 0.4
Overall Height (mm) 10.2
Overall Length (In.) 2.81
Overall Length (mm) 71.4
Standards Met RoHS Compliant
Number of Rack Spaces NA
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1