C6PPLK1-24Replacement labels for Mini-Com® M6 Style Modular Faceplate Patch Panels with label/label covers (CPPL24M6BLY) and NetKey™ Molded Patch Panels. Labels are pre-printed1 -24 on one side and write-on area on reverse side.
|
Height (In.) | 1.21 |
Height (mm) | 30.73 |
Overall Height (In.) | 1.21 |
Overall Height (mm) | 30.73 |
Width (In.) | 3.90 |
Width (mm) | 98.9 |
Application | For use with M6 style 24 port Patch Panels |
Color | White |
Label Type | Preprinted label & clear cover |
Legend | NA |
Note | Preprinted Numbers |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498384565 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0021 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0207 |
Catalog Cut Sheets | CPPL24M6BLY Product Page | US English | 157 KB |
Part Drawings | Six Position Faceplate Patch Panel Label Kit (Ports 1-24) - 00742-88 | US English | 61 KB |
Part Drawings | Six Position Faceplate Patch Panel Label Kit (Ports 1-24) - 00742-88 | US English | 107 KB |
Part Drawings | (1-24) 6 Position Faceplate Patch Panel Label Kit | US English | 118 KB |