infrastructure for a connected world

An image of IndustrialNet 8-Port DIN Rail Mount Copper Patch Panel, RG
CDPP8RG


IndustrialNet, 8-port DIN rail mount patch panel. Includes screws to attach faceplate and Ultimate ID labels and clear label covers.
Product Type DIN Rail Mount Patch Panel
Patch Panel Style DIN Rail Mount
Material Polymer
Connector Type Unshielded
Number of Ports 8
Module Type Mini-Com
Sub Brand IndustrialNet™
Number of Rack Units NA
Identification Type Integrated Labeling; accepts Icons
Overall Width (In.) 2.65
Overall Width (mm) 67
Overall Depth (In.) 4.6
Overall Depth (mm) 117
Overall Height (In.) 5.92
Overall Height (mm) 150
Color Rock Gray
Faceplate Mount Style All Metal
Module Compatibility Mini Com
RoHS Compliancy Status Compliant
Min. Order Qty. 1