infrastructure for a connected world

An image of Coupler Patch Panel, Cat 5e, Flat, 24 Port, UTP, Black
CP245E88BLY


24-port flat coupler patch panel in black, includes 24 pre-installed RJ45 category 5e channel-compliant couplers, (1 RU)
Product Type Coupler Patch Panel
Termination Style Coupler
Patch Panel Style Flat
Performance Level Category 5e
Material CRS
Wiring Scheme T568A/T568B
Number of Ports 24
Module Type Mini-Com
Number of Rack Units 1
Overall Width (In.) 19
Overall Width (mm) 482.6
Overall Depth (In.) 1.14
Overall Depth (mm) 29
Overall Height (In.) 1.72
Overall Height (mm) 43.7
Identification Type Adhesive Label
Sub Brand PanNet
Color Black
Standards Met Exceeds channel requirements of ANSI/TIA-568-C.2 Category 6 and ISO 11801 Class E standards at swept frequencies 1 to 250 MHz. Meets ANSI/TIA-1096-A; Meets IEC 60603-7; Meets IEEE 802.3af and IEEE 802.3at for PoE applications; UL 1863 approved, RoHS Compliance
Overall Length (In.) 1.72
Overall Length (mm) 43.7
Identification Adhesive Label
RoHS Compliancy Status Compliant
Min. Order Qty. 1